SH4 Stainless Steel Shelf with Solid Shelves, 4-Tier W1200xD500xH1500 mm eiffle

Brand :
EIFFLE
Caution
Product Description
[Features]
· Stainless Steel Shelf with Solid Shelves, 4-Tier
· Suitable for use in wet or humid areas, or environments exposed to chemicals
· Adjustable leveling feet
Specifications Table
| Part Number | SH4 |
| Frame Material | Stainless steel 304 |
| Number of Tiers | 4 tiers |
| Dimensions (W × D × H) | 1200 × 500 × 1500 mm |
| Bottom Shelf Height from Floor | 115 mm |
| Shelf Thickness | 1 mm |
| Load Capacity | 180 kg / tier |