SS2-5007D Stainless Steel Shelf 2-Tier eiffle

Brand :
EIFFLE
Caution
Product Description
[Features]
· Stainless Steel Shelf, 2-Tier
· Made from high-quality Grade 304 stainless steel; corrosion and rust resistant
· Ideal for environments requiring exceptional cleanliness, such as hospitals and restaurants
· Elegant design, clean appearance, and long service life
· Plastic foot caps on shelf legs to reduce noise and prevent scratches from friction
· 2 tiers
Specifications Table
| Part Number | SS2-5007D |
| Number of Tiers | 2 tiers |
| Tray Dimensions (L1 × W1 × H1) | 710 × 490 × 40 mm |
| Overall Dimensions (L × W × H) | 735 × 515 × 890 mm |
| Height Between Trays (H2) | 560 mm |
| Load Capacity | 150 kg / tier |