PCF0608 Foldable Steel Wire Basket - Floor Stand, Mesh Size 50x100 mm eiffle

Caution
Product Description
[Features]
· Foldable Steel Wire Basket - Floor Stand, Mesh Size 50 × 100 mm
· Suitable for temporary storage or high-turnover goods
· Can be used as a pallet substitute
· Made from zinc-plated steel wire, Dia. 6 mm
· Full load-bearing capacity; stackable up to 4 tiers without deformation or bending
· Thick, large-gauge wire with high-quality welding and plating; meets export standards for Japan, the US, and Europe
· Best-selling product in Japan for over 30 years
· Superior resistance to salt acid in the market
· Elevated legs allow all types of forklifts to scoop and stack
· Front panel opens halfway for easy loading
· When loaded, can be stacked 3–4 tiers high
· Foldable when not in use
Specifications Table
| Part Number | PCF0608 |
| Mesh Opening Dimensions | 50 × 100 mm |
| Outer Dimensions (L × W × H) | 820 × 610 × 640 mm |
| Inner Dimensions (L1 × W1 × H1) | 765 × 555 × 525 mm |
| Leg Height (H2) | 100 mm |
| Approx. Stacking Capacity | 125 × 4 kg |
| Load Capacity | 500 kg |