6544-S Clear Foldable Plastic Container Wide-Side Opening eiffle

Caution
Product Description
[Features]
· Foldable Plastic Container, Wide-Side Opening
· Made from Grade A plastic pellets; no unpleasant odor
· Foldable for storage; saves up to 75% of storage space
· Suitable for rotating use in goods distribution
· Clear visibility of contents; ideal for categorized product sorting; transparent and easy to locate items
· Stackable in multiple tiers; saves workspace
· While in use, items can be retrieved through the side opening without removing the container from the stack; lockable latches at all points to prevent folding while stacked
· Side door opens easily by simply sliding the latch
· Lid-free model
Specifications Table
| Part Number | 6544-S |
| Color | Clear |
| Material | PP |
| Capacity | 80 liters |
| Wide Side Opening Dimensions (L × W) | 260 × 210 mm |
| Outer Dimensions (L × W × H) | 645 × 435 × 345 mm |
| Inner Dimensions (L1 × W1 × H1) | 607 × 400 × 330 mm |
| Folded Height (H2) | 80 mm |
| Load Capacity | 25 kg |