Flap Disc 4" Hard Back Turbo Steel Cap SUMO

Brand :
SUMO
Caution
Product Description
Flap Disc 4" Hard Back Turbo Steel Cap
Product Overview
- Usable across the full disc surface up to the edge of the steel cap
- Suitable for grinding over wide surfaces with full pressing force
- Suitable for grinding steel / stainless steel / wood furniture / metal — rust removal / weld seam removal / deburring / surface leveling of steel caps
Specifications Table
| Part Number | ABFDSMHB40ST040 | ABFDSMHB40ST060 | ABFDSMHB40ST080 | ABFDSMHB40ST100 | ABFDSMHB40ST120 | ABFDSMHB40ST150 | ABFDSMHB40ST180 | ABFDSMHB40ST240 | ABFDSMHB40ST320 | ABFDSMHB40ST400 |
| Grit | No.40 | No.60 | No.80 | No.100 | No.120 | No.150 | No.180 | No.240 | No.320 | No.400 |
| Size | 100 × 16 mm | |||||||||
| Diameter | 75 mm | |||||||||
| Type | Steel hard back | |||||||||
| Max Speed | 13,700 RPM (70 m/s) | |||||||||
| Backing Size | 95 mm | |||||||||