Waterproof Abrasive Paper 62A SUMO

Brand :
SUMO
Caution
Product Description
Waterproof Abrasive Paper 62A SUMO Tough / durable / non-deteriorating
Sharp mineral abrasive (second only to diamond)
Product Overview
- Paper backing produced in Finland — tough / durable / non-deteriorating
- Sharp mineral abrasive (second only to diamond) — highly abrasion resistant
- Paper backing is tough — provides durability; does not deteriorate / disintegrate or tear easily
Specifications Table
| Part Number | Grit | Abrasive | Paper Origin | Feature |
| ABSPPDWPSM62A0060 | No.60 | Mineral (Second only to diamond) | Finland | Tough / Non-deteriorating / Tear-resistant |
| ABSPPDWPSM62A0080 | No.80 | |||
| ABSPPDWPSM62A0100 | No.100 | |||
| ABSPPDWPSM62A0120 | No.120 | |||
| ABSPPDWPSM62A0150 | No.150 | |||
| ABSPPDWPSM62A0180 | No.180 | |||
| ABSPPDWPSM62A0240 | No.240 | |||
| ABSPPDWPSM62A0320 | No.320 | |||
| ABSPPDWPSM62A0400 | No.400 | |||
| ABSPPDWPSM62A0600 | No.600 | |||
| ABSPPDWPSM62A0800 | No.800 | |||
| ABSPPDWPSM62A1000 | No.1000 | |||
| ABSPPDWPSM62A1500 | No.1500 | |||
| ABSPPDWPSM62A2000 | No.2000 |