Clean & Strip Disc 2.5" 63x30x6mm (with shank) SUMO

Brand :
SUMO
Caution
Product Description
Clean & Strip Disc 2.5", Size: 63x30x6mm (with shank)
Product Overview
- Safer than wire brush — workpiece retains its shape / does not damage weld seams / no burn marks on workpiece
- Suitable for Paint Stripping / Rust Removal / Weld Seam Cleaning
Specifications Table
| Part Number | ABSCMO025300 | |
| Size | 63 × 30 × 6 mm | |
| Attachment | With Shank | |
| Compatible with | Electric Drill | |
| Application | Paint Stripping / Rust Removal / Weld Seam Cleaning | |