Clean & Strip Disc 3" (with shank) SUMO

Brand :
SUMO
Caution
Product Description
Clean & Strip Disc 3" (with shank)
Product Overview
- Safer than wire brush — workpiece retains its shape / does not damage weld seams
- Easy removal — not labour-intensive
- Suitable for Paint Stripping / Rust Removal / Weld Seam Cleaning
Specifications Table
| Part Number | ABSCMO030150 | ABSCMO030300 |
| Size | 75 × 15 × 6 mm | 75 × 30 × 6 mm |
| Attachment | With Shank | |
| Compatible with | Electric Drill | |
| Application | Paint Stripping / Rust Removal / Weld Seam Cleaning | |