Clean & Strip Disc 4" 100x15x6mm (with shank) SUMO

Brand :
SUMO
Caution
Product Description
Clean & Strip Disc 4", Size: 100x15x6mm (with shank)
Product Overview
- Safer than wire brush — workpiece retains its shape
- No burn marks during sanding — fast sanding
- Does not damage weld seams
- Suitable for Paint Stripping / Rust Removal / Weld Seam Cleaning
Specifications Table
| Part Number | ABSCMO040150 |
| Size | 100 × 15 × 6 mm |
| Compatible with | Electric Drill |
| Application | Paint Stripping / Rust Removal / Weld Seam Cleaning |