Iron Grinding Disc 4" (100x2mm) AWC60P Red SUMO

Brand :
SUMO
Caution
Product Description
Iron Grinding Disc 4"(100x2mm) AWC60P Red SUMO Medium-fine to sharp grit
Suitable for grinding iron / stainless steel or general grinding work
Product Overview
- Fast material removal — can be used for grinding cast iron
- Suitable for grinding stainless steel / iron — sharp coarse grit
- Manufactured under ISO 9001 / EN 12413 standards
Specifications Table
| Part Number | ABCGGRSMST04020RE60P |
| Size | 100 × 2 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Disc Thickness | 2 mm |
| Inner Hole | 16 mm |
| Max Speed | 15,300 RPM (80 m/s) |