Grinding Disc 4" (100x2.0mm) SUMO Green

Brand :
SUMO
Caution
Product Description
Grinding Disc 4"(100x2.0mm) SUMO Green Medium-coarse to sharp grit — flexible and non-rigid
Suitable specifically for stainless steel grinding
Product Overview
- Medium-coarse to sharp grit — flexible and non-rigid
- Suitable for dressing stainless steel workpieces approximately 1.2 mm thick
- For work requiring precision and fine finishing
- Higher grit number = finer finish, lower grit number = coarser cut
- Manufactured under ISO 9001 / EN 12413 standards
Specifications Table
| Part Number | ABCGGRSMSS04020GR60P | ABCGGRSMSS04020GR80J |
| Grit | 60P | 80J |
| Size | 100 × 2 × 16 mm | |
| Diameter | 4 inch (100 mm) | |
| Disc Thickness | 2.5 mm | |
| Inner Hole | 16 mm | |
| Max Speed | 15,300 RPM (80 m/s) | |