Glass Grinding Disc 4" (Thin) 100x2mm. GC60 SUMO

Brand :
SUMO
Caution
Product Description
Glass Grinding Disc 4"(Thin) 100x2mm. GC60 SUMO Suitable for removing glass edges / smoothing glass corners
Can also be used on cast iron / stone polishing / cement polishing
Product Overview
- GC60 grit designed as the starting grit for shaping glass to the desired form
- Sharp cutting action — suitable for use on cast iron
- Manufactured under ISO 9001 / EN 12413 standards
Specifications Table
| Part Number | ABCGGRSMGC04020060 |
| Size | 100 × 2 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Disc Thickness | 2 mm |
| Inner Hole | 16 mm |
| Max Speed | 13,700 RPM (80 m/s) |