Glass Grinding Disc 4" (Thin) 100x2mm. GC80 SUMO

Brand :
SUMO
Caution
Product Description
Glass Grinding Disc 4"(Thin) 100x2mm. GC80 SUMO Glass grinding disc for removing glass edges / smoothing glass corners
Dresses glass to the desired shape — fast material removal
Can also be used on cast iron
Product Overview
- Suitable for removing glass edges and smoothing glass corners
- Grit 80 designed for deburring glass edges and dressing glass to the required form
- Sharp cutting action — suitable for use on cast iron
- Manufactured under ISO 9001 / EN 12413 standards
Specifications Table
| Part Number | ABCGGRSMGC04020080 |
| Size | 100 × 2 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Disc Thickness | 2 mm |
| Inner Hole | 16 mm |
| Max Speed | 13,700 RPM (70 m/s) |