Glass Grinding Disc 4" (Thin) 100x2mm. GC100 SUMO

Brand :
SUMO
Caution
Product Description
Glass Grinding Disc 4"(Thin) 100x2mm. GC100 SUMO Suitable for removing glass edges / smoothing glass corners / stone polishing / cement polishing
Extra thin with high precision
Product Overview
- Grit 100 designed for deburring glass edges and use with especially thin glass
- Dresses glass to the desired shape with high precision
- Manufactured under ISO 9001 / EN 12413 standards
Specifications Table
| Part Number | ABCGGRSMGC04020100 |
| Size | 100 × 2 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Disc Thickness | 2 mm |
| Inner Hole | 16 mm |
| Max Speed | 13,700 RPM (70 m/s) |