Grinding Disc 4" (100x4mm) Thick SUMO Red

Brand :
SUMO

Caution

    Product Description

    Grinding Disc 4"(100x4mm) Thick SUMO Red Thick steel grinding disc — sharp / durable / smooth grinding
    Suitable for thick workpieces not requiring precision

    Product Overview

    • Thick steel grinding disc — used for removing excess material from workpieces
    • Suitable for thick workpieces not requiring fine precision
    • Sharp — durable — smooth grinding with no operator fatigue
    • Long service life for cost efficiency

    Specifications Table

    Part NumberABCGGRSMST04040RE
    Size100 × 4 × 16 mm
    Diameter4 inch (100 mm)
    Max Speed13,700 RPM (80 m/s)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Grinding Disc 4" (100x4mm) Thick SUMO Red | SUMO | MISUMI Thailand