Grinding Disc 4" (100x4mm) Thick SUMO Green

Brand :
SUMO

Caution

    Product Description

    Grinding Disc 4"(100x4mm) Thick SUMO Green Sharp / fast / deep grinding — high material removal
    Suitable for large weld seams / large defects

    Product Overview

    • For grinding stainless steel — ideal for grinding weld seams and tapering workpieces
    • Sharp — durable — fast and deep grinding
    • Smooth operation with no operator fatigue
    • Suitable for work not requiring fine precision

    Specifications Table

    Part NumberABCGGRSMST04040GR
    Size100 × 4 × 16 mm
    Diameter4 inch (100 mm)
    Max Speed13,700 RPM
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Grinding Disc 4" (100x4mm) Thick SUMO Green | SUMO | MISUMI Thailand