Grinding Disc 4" (100x6mm) Thick SUMO Red

Brand :
SUMO
Caution
Product Description
Grinding Disc 4"(100x6mm) Thick SUMO Red Thick steel grinding disc — sharp / durable / smooth grinding
Suitable for thick workpieces not requiring precision
Product Overview
- Thick steel grinding disc — used for removing excess material from workpieces
- Sharp — durable — smooth grinding with no operator fatigue
- Long service life for cost efficiency
Specifications Table
| Part Number | ABCGGRSMST04060RE |
| Size | 100 × 6 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Max Speed | 13,800 RPM (80 m/s) |