Grinding Disc 4" (100x6mm) Thick SUMO Green

Brand :
SUMO
Caution
Product Description
Grinding Disc 4"(100x6mm) Thick SUMO Green Thick disc — sharp / durable / fast / deep grinding — high material removal
Suitable for large weld seams / large defects
Product Overview
- For grinding stainless steel — ideal for grinding weld seams and tapering workpieces
- Sharp — durable — fast and deep grinding
- Smooth operation with no operator fatigue
- Suitable for work not requiring fine precision
Specifications Table
| Part Number | ABCGGRSMST04060GR |
| Size | 100 × 6 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Max Speed | 13,700 RPM |