Grinding Disc 5" (125x6mm) Thick SUMO Red

Brand :
SUMO
Caution
Product Description
Grinding Disc 5"(125x6mm) Thick SUMO Red
Product Overview
- Thick steel grinding disc — used for removing excess material from workpieces
- Sharp — durable — smooth grinding with no operator fatigue
- Long service life for cost efficiency
Specifications Table
| Part Number | ABCGGRSMST05060A24R |
| Size | 125 × 6 × 22 mm |
| Diameter | 5 inch (125 mm) |
| Max Speed | 11,000 RPM (80 m/s) |