Grinding Disc 7" (180x6mm) Thick SUMO Red

Brand :
SUMO

Caution

    Product Description

    Grinding Disc 7"(180x6mm) Thick SUMO Red

    Product Overview

    • Thick steel grinding disc — used for removing excess material from workpieces
    • Sharp — durable — smooth grinding with no vibration or operator fatigue
    • Long service life for cost efficiency

    Specifications Table

    Part NumberABCGGRSMST07060RE
    Size180 × 6 × 22 mm
    Diameter7 inch (180 mm)
    Max Speed7,600 RPM (80 m/s)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Grinding Disc 7" (180x6mm) Thick SUMO Red | SUMO | MISUMI Thailand