Grinding Disc 7" (180x6mm) Thick SUMO Green

Brand :
SUMO
Caution
Product Description
Grinding Disc 7"(180x6mm) Thick SUMO Green Sharp / fast / deep grinding — high material removal
Suitable for large weld seams / large defects
Product Overview
- For grinding stainless steel — ideal for grinding weld seams and tapering workpieces
- Sharp — durable — fast and deep grinding with high material removal
- Smooth operation with no vibration or operator fatigue
- Suitable for work not requiring fine precision
Specifications Table
| Part Number | ABCGGRSMST07060GR |
| Size | 180 × 6 × 22 mm |
| Diameter | 7 inch (180 mm) |
| Max Speed | 7600 RPM |