Fibre Disc 4" A60 SUMO

Brand :
SUMO
Caution
Product Description
Fibre Disc 4"A60 SUMO Fine grit for grinding stainless steel / iron
Suitable for grinding work — removing small blemishes
Product Overview
- Fibre disc 4 inch for grinding stainless steel / iron
- Removes small blemishes and small weld seams such as TIG welds
Specifications Table
| Part Number | ABFBSM04A60 |
| Size | 100 × 3 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Disc Thickness | 3 mm |
| Inner Hole | 16 mm |
| Max Speed | 15,300 RPM |