Fibre Disc 4" C60 SUMO

Brand :
SUMO
Caution
Product Description
Fibre Disc 4" C60 SUMO Fine grit — suitable for cutting work
For cutting fiberglass / aluminum / brass / copper / non-metals
Product Overview
- Fibre disc 4 inch for grinding stainless steel / iron
- Suitable for grinding weld seams and removing rust
- Can be used across all types of industry
Specifications Table
| Part Number | ABFBSM04C60 |
| Size | 100 × 3 × 16 mm |
| Diameter | 4 inch (100mm) |
| Disc Thickness | 3 mm |
| Inner Hole | 16 mm |
| Max Speed | 15,300 RPM |