Fibre Disc 7" C30 SUMO

Brand :
SUMO
Caution
Product Description
Fibre Disc 7" C30 SUMO Fine grit — for polishing / cutting and grinding brass surfaces
Fast cutting — sharp — non-clogging
Product Overview
- Fibre disc 7 inch for polishing and dressing brass surfaces
- Suitable for aluminum in brass Buddha statue casting work
Specifications Table
| Part Number | ABFBSM07C30 |
| Size | 180 × 3 × 22 mm |
| Diameter | 7 inch (180mm) |
| Disc Thickness | 3 mm |
| Inner Hole | 22 mm |
| Max Speed | 8,500 RPM |