Fibre Disc 7" C60 SUMO

Brand :
SUMO
Caution
Product Description
Fibre Disc 7"C60 SUMO Fine grit — for grinding all types of non-metals
Aluminum / brass / bakelite / plastic
Product Overview
- Fibre disc 7 inch suitable for cutting and grinding thin materials
- Commonly used for dressing / cutting / slotting fiberglass in boat assembly work
Specifications Table
| Part Number | ABFBSM07C60 |
| Size | 180 × 3 × 22 mm |
| Diameter | 7 inch (180 mm) |
| Disc Thickness | 3 mm |
| Inner Hole | 22 mm |
| Max Speed | 8,500 RPM |