Flap Disc 5" No.240 Hard Back SUMO

Brand :
SUMO
Caution
Product Description
Flap Disc 5" No.240 Hard Back
Product Overview
- Suitable for surface finishing — smoothing and dressing
- Ideal for metal workpieces such as iron / stainless steel
- Designed for grinding wide flat surfaces with full pressing force
Specifications Table
| Part Number | ABFDSMHB50240 |
| Size | 125 × 22 mm |
| Type | Hard back |
| Max Speed | 12,200 RPM |