Vertical Flap Disc 4" No.180 SUMO

Brand :
SUMO
Caution
Product Description
Vertical Flap Disc 4" No.180 SUMO
Product Overview
- Sharp — durable — fast material removal
- Abrasive material: Aluminum Oxide or premium Zirconium Oxide with elastic cloth
- Backing pad weight: Fiberglass reinforced backing plate
- Recommended use: weld seam finishing / scale removal / rust removal / oxidation removal of all types
- Working surfaces: stainless steel / alloy steel (mixed and unalloyed) / aluminum / non-ferrous metals and alloys / structural steel / cast iron / titanium etc.
Specifications Table
| Part Number | ABFDSMVC40180 |
| Grit | No.180 |
| Size | 100 × 16 mm |
| Max Speed | 13,700 RPM (70 m/s) |
| Abrasive | Aluminum oxide / Zirconium oxide (Premium) |
| Backing | Fiberglass reinforced plate |
| Backing Type | T27 (Flat) — CUP 90°/60° |
| Application | Weld seam finishing / Scale / Rust / Oxidation removal |
| Compatible with | Stainless steel / Alloy steel / Aluminum / Non-ferrous metals / Structural steel / Cast iron / Titanium |