Grinding Wheel No-Shank 4"x1" SUMO

Brand :
SUMO
Caution
Product Description
Grinding Wheel No-Shank, Size : 4"x1"
Product Overview
- Made from quality abrasive cloth with high-grade Aluminum oxide abrasive
- Suitable for Removing weld seams / Removing joints / Polishing / Pattern polishing on stainless steel / Metal / Removing burrs and excess material
Specifications Table
| Part Number | ABFWNO040100060 | ABFWNO040100080 | ABFWNO040100120 | ABFWNO040100240 | ABFWNO040100320 |
| Grit | No.60 | No.80 | No.120 | No.240 | No.320 |
| Size | 4 inch × 1 inch × 13 mm | ||||
| Abrasive | Aluminum oxide | ||||
| Max Speed | 8,600 RPM | ||||
| Application | Weld seam removal / Joint removal / Polishing / Pattern polishing on stainless steel / Metal / Burr removal | ||||