Grinding Wheel No-Shank 5"x1" SUMO

Brand :
SUMO
Caution
Product Description
Grinding Wheel No-Shank, Size : 5"x1"
Product Overview
- Made from quality abrasive cloth with high-grade Aluminum oxide abrasive
- Suitable for Removing weld seams / Removing joints / Polishing / Pattern polishing on stainless steel / Metal / Removing burrs and excess material
Specifications Table
| Part Number | ABFWNO050100060 | ABFWNO050100080 | ABFWNO050100120 | ABFWNO050100320 |
| Grit | No.60 | No.80 | No.120 | No.320 |
| Size | 5 inch × 1 inch × 13 mm | |||
| Abrasive | Aluminum oxide | |||
| Max Speed | 7,159 RPM | |||
| Application | Weld seam removal / Joint removal / Polishing / Pattern polishing on stainless steel / Metal / Burr removal | |||