Grinding Wheel No-Shank 6"x1" SUMO

Brand :
SUMO
Caution
Product Description
Grinding Wheel No-Shank, Size : 6"x1"
Product Overview
- Made from quality abrasive cloth with high-grade Aluminum oxide abrasive
- Suitable for Removing weld seams / Removing joints / Polishing / Pattern polishing on stainless steel / Metal / Removing burrs and excess material
Specifications Table
| Part Number | ABFWNO060100040 | ABFWNO060100060 | ABFWNO060100080 | ABFWNO060100100 | ABFWNO060100120 | ABFWNO060100150 | ABFWNO060100180 | ABFWNO060100240 | ABFWNO060100320 | ABFWNO060100400 |
| Grit | No.40 | No.60 | No.80 | No.100 | No.120 | No.150 | No.180 | No.240 | No.320 | No.400 |
| Size | 6 inch × 1 inch × 13 mm | 6 inch × 1 inch × 16 mm | ||||||||
| Abrasive | Aluminum oxide | |||||||||
| Max Speed | 5,700 RPM | |||||||||
| Application | Weld seam removal / Joint removal / Polishing / Pattern polishing on stainless steel / Metal / Burr removal | |||||||||