Grinding Wheel No-Shank SUMO

Brand :
SUMO
Caution
Product Description
Grinding Wheel No-Shank, Size : 8"x1", 8"x2"
Product Overview
- Made from quality abrasive cloth with high-grade Aluminum oxide abrasive
- Suitable for Removing weld seams / Removing joints / Polishing / Pattern polishing on stainless steel / Metal / Removing burrs and excess material
Specifications Table
| Part Number | ABFWNO080100080 | ABFWNO080100100 | ABFWNO080100120 | ABFWNO080200120 | ABFWNO080200180 | ABFWNO080200240 | ABFWNO080200320 |
| Grit | No.80 | No.100 | No.120 | No.120 | No.180 | No.240 | No.320 |
| Size | 8 × 1 inch | 8 × 2 inch | |||||
| Abrasive | Aluminum oxide | ||||||
| Max Speed | 4,300 RPM | ||||||
| Application | Weld seam removal / Joint removal / Polishing / Pattern polishing on stainless steel / Metal / Burr removal | ||||||