Grinding Wheel No-Shank 10"x1" No.80 SUMO

Brand :
SUMO
Caution
Product Description
Grinding Wheel No-Shank, Size: 10" x1" No.80
Product Overview
- Made from quality abrasive cloth with high-grade Aluminum Oxide abrasive
- Suitable for Removing weld seams / Removing joints / Polishing / Pattern polishing on stainless steel / Metal / Removing burrs and excess material
Specifications Table
| Part Number | ABFWNO100100080 |
| Grit | No.80 |
| Size | 10 inch × 1 inch × 25 mm |
| Abrasive | Aluminum oxide |
| Max Speed | 4,300 RPM |
| Application | Weld seam removal / Joint removal / Polishing / Pattern polishing on stainless steel / Metal / Burr removal |