Clean & Strip Disc 4" 100x15x16mm (with cap) Blue SUMO

Brand :
SUMO
Caution
Product Description
Clean & Strip Disc 4 inch (with cap) — sharp — good abrasion — long service life
Does not wear metal surface
Can replace wire brush
Product Overview
- Used for stripping old paint or rust — can replace wire brush
- Helps work faster / more conveniently and has a longer service life
Specifications Table
| Part Number | ABSCBA040150 |
| Size | 100 × 15 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Thickness | 15 mm |
| Inner Hole | 16 mm |
| Max Speed | 15,300 RPM |
| Application | Paint stripping / Rust removal — replacement for wire brush |