Clean & Strip Disc 6" 150mm M16 (with cap) Blue SUMO

Brand :
SUMO
Caution
Product Description
Clean & Strip Disc 6 inch — paint stripping / rust removal / weld seam removal
Saves time, fast, convenient — no impact on workpiece
Product Overview
- Used for rust removal / Cleaning metal surfaces / Automotive paint / Surface coatings without damaging workpiece
- Cleans weld seams — removes weld seams smoothly and evenly
- Thick nylon fibre structure coated with extra coarse abrasive grit — increased grit density for faster paint / rust stripping on car bodies
Specifications Table
| Part Number | ABSCBA060150 |
| Size | 15 mm × 3.3 cm |
| Thread | M16 × 2 mm |
| Max Speed | 6,000 RPM |
| Structure | Thick nylon fibre with extra coarse abrasive coating |
| Compatible with | Wool polisher / Car polishing machine |
| Application | Rust removal / Paint stripping / Weld seam cleaning on car bodies |