Clean & Strip Disc 6" 150mm Full Face M16 (with cap) SUMO

Brand :
SUMO
Caution
Product Description
Clean & Strip Disc 6 inch Full face — paint stripping / rust removal / weld seam removal
Saves time, fast, convenient — no impact on workpiece
Product Overview
- Used for rust removal / Cleaning metal surfaces / Automotive paint / Bus / Truck / Surface coatings without damaging workpiece
- Cleans weld seams — removes weld seams smoothly and evenly
- Thick nylon fibre structure coated with extra coarse abrasive grit — increased grit density for faster paint / rust stripping on car bodies
Specifications Table
| Part Number | ABSCBA060150FUF |
| Size | 150 mm |
| Thread | M16 mm |
| Structure | Thick nylon fibre with extra coarse abrasive coating |
| Compatible with | Wool polisher |
| Application | Rust removal / Paint stripping / Weld seam cleaning on car bodies / Buses / Trucks |