Sterated Sand Paper Disc Velcro 4" No-Hole Red SUMO

Brand :
SUMO
Caution
Product Description
Sterated Sand Paper Disc Velcro 4" No-Hole Red
Product Overview
- Suitable for iron grinding work — not easily torn — long service life
- No surface coating on abrasive paper — abrasive grains are sharp, resulting in high cutting efficiency
- Can grind down to bare metal — fast / continuous grinding with full efficiency
Specifications Table
| Part Number | ABSPCCSSRENH040040 | ABSPCCSSRENH040060 | ABSPCCSSRENH040080 | ABSPCCSSRENH040100 | ABSPCCSSRENH040120 | ABSPCCSSRENH040320 |
| Grit | No.40 | No.60 | No.80 | No.100 | No.120 | No.320 |
| Size | 4 inch | |||||
| Hole | No hole | |||||
| Coating | No surface coating | |||||
| Durability | Not easily torn — long service life | |||||