Sterated Sand Paper Disc Velcro 5" No-Hole Red SUMO

Brand :
SUMO
Caution
Product Description
Sterated Sand Paper Disc Velcro 5" No-Hole Red
Product Overview
- Suitable for iron grinding work — not easily torn — long service life
- No surface coating on abrasive paper — abrasive grains are sharp, resulting in high cutting efficiency
- Can grind down to bare metal — fast / continuous grinding with full efficiency
Specifications Table
| Part Number | ABSPCCSSRENH050040 | ABSPCCSSRENH050060 | ABSPCCSSRENH050080 | ABSPCCSSRENH050100 | ABSPCCSSRENH050120 |
| Grit | No.40 | No.60 | No.80 | No.100 | No.120 |
| Size | 5 inch | ||||
| Hole | No hole | ||||
| Coating | No surface coating | ||||
| Durability | Not easily torn — long service life | ||||