Sterated Sand Paper Disc Velcro 5"x6-Hole Red SUMO

Brand :
SUMO
Caution
Product Description
Sterated Sand Paper Disc Velcro 5"x6-Hole Red
Product Overview
- Suitable for iron grinding work — not easily torn — long service life
- No surface coating on abrasive paper — abrasive grains are sharp, resulting in high cutting efficiency
- Can grind down to bare metal — fast / continuous grinding with full efficiency
Specifications Table
| Part Number | ABSPCCSSREWH050040 | ABSPCCSSREWH050080 | ABSPCCSSREWH050100 | ABSPCCSSREWH050120 | ABSPCCSSREWH050180 | ABSPCCSSREWH050240 | ABSPCCSSREWH050320 |
| Grit | No.40 | No.80 | No.100 | No.120 | No.180 | No.240 | No.320 |
| Size | 5 inch | ||||||
| Color | Red | ||||||
| Hole | 6 holes | ||||||
| Coating | No surface coating | ||||||
| Durability | Not easily torn — long service life | ||||||