Sterated Sand Paper Disc Velcro 6"x6-Hole Red SUMO

Brand :
SUMO
Caution
Product Description
Sterated Sand Paper Disc Velcro 6"x6-Hole Red
Product Overview
- Suitable for iron grinding work — not easily torn — long service life
- No surface coating on abrasive paper — abrasive grains are sharp, resulting in high cutting efficiency
- Can grind down to bare metal — fast / continuous grinding with full efficiency
Specifications Table
| Part Number | ABSPCCSSREWH060080 | ABSPCCSSREWH060100 | ABSPCCSSREWH060120 | ABSPCCSSREWH060240 |
| Grit | No.80 | No.100 | No.120 | No.240 |
| Size | 6 inch | |||
| Color | Red | |||
| Hole | 6 holes | |||
| Coating | No surface coating | |||
| Durability | Not easily torn — long service life | |||