Sterated Sand Paper Disc Velcro 9"x8-Hole Red SUMO

Brand :
SUMO
Caution
Product Description
Sand Paper Disc Velcro 9"x8 Holes Red SUMO
For sanding concrete walls / ceiling — holes for dust extraction during sanding
Product Overview
- Compatible with SUMO 9-inch long-handle wall sander, 7600 Series
- Easy to use — fast sanding performance
- No surface coating on abrasive paper — abrasive grains are sharp, resulting in high cutting efficiency
- Can sand down to bare metal — fast and continuous sanding for maximum efficiency
Specifications Table
| Part Number | ABSPCCSSREWH090040 | ABSPCCSSREWH090060 | ABSPCCSSREWH090080 | ABSPCCSSREWH090100 | ABSPCCSSREWH090120 | ABSPCCSSREWH090150 | ABSPCCSSREWH090180 | ABSPCCSSREWH090240 |
| Grit | 40 | 60 | 80 | 100 | 120 | 150 | 180 | 240 |
| Size | 9 inch | |||||||
| Coating | No surface coating | |||||||
| Compatible with | SUMO 9-inch Long-Handle Wall Sander, 7600 Series | |||||||