Sterated Sand Paper Disc Velcro 5" No-Hole Yellow SUMO

Brand :
SUMO
Caution
Product Description
Sterated Sand Paper Disc Velcro 5" No-Hole Yellow
Product Overview
- Suitable for paint sanding / surface blending / final surface finishing
- Sharp — strong — not easily torn — long service life
- Made from high-quality Aluminum Oxide abrasive — sharp and strong
Specifications Table
| Part Number | ABSPCCSSYLNH050060 | ABSPCCSSYLNH050080 | ABSPCCSSYLNH050120 | ABSPCCSSYLNH050240 | ABSPCCSSYLNH050320 | ABSPCCSSYLNH050400 | ABSPCCSSYLNH050600 |
| Grit | No.60 | No.80 | No.120 | No.240 | No.320 | No.400 | No.600 |
| Size | 5 inch | ||||||
| Color | Yellow | ||||||
| Hole | No hole | ||||||
| Durability | Not easily torn — long service life | ||||||