Sterated Sand Paper Disc Velcro 6"x6-Hole Yellow SUMO

Brand :
SUMO
Caution
Product Description
For paint sanding / surface smoothing / final-stage automotive surface finishing High-quality abrasive grit
Long-lasting / cost-effective Paper surface coated with special anti-clog solution
Product Overview
- For paint sanding / surface smoothing / final-stage automotive surface finishing and general sanding
- High-quality abrasive grains ensure long-lasting, fast sanding, and excellent durability without tearing easily. As a result, sanding scratches remain shallow, allowing for a smoother paint finish and faster job completion
- Sharpest abrasive grain available — fast sanding / quick job completion / cost-effective
- Special anti-clog coating on paper surface — prevents paint buildup / no clogging / continuous use
Specifications Table
| Part Number | Grit | Size | Color | Number of Holes | Coating | Application |
| ABSPCCSSYLWH060080 | No.80 | 6 inch | Yellow | 6 | Special anti-clog coating | Paint sanding / Surface smoothing / Automotive surface finishing |
| ABSPCCSSYLWH060100 | No.100 | |||||
| ABSPCCSSYLWH060120 | No.120 | |||||
| ABSPCCSSYLWH060150 | No.150 | |||||
| ABSPCCSSYLWH060180 | No.180 | |||||
| ABSPCCSSYLWH060240 | No.240 | |||||
| ABSPCCSSYLWH060320 | No.320 | |||||
| ABSPCCSSYLWH060400 | No.400 | |||||
| ABSPCCSSYLWH060600 | No.600 | |||||
| ABSPCCSSYLWH060800 | No.800 |