Sterated Sand Paper Disc Velcro 6"x6-Hole White SUMO

Brand :
SUMO
Caution
Product Description
Sterated Sand Paper Disc Velcro 6" x 6-Hole White Wax-Coated
Product Overview
- Angular-shaped abrasive grains for sharp, fast-cutting action
- Coated with a special anti-clogging agent — prevents paint and dust from clogging the disc surface during sanding, making it last longer.
- Suitable for wood / iron / metal / body filler / automotive primer sanding
Specifications Table
| Part Number | Grit | Size | Color | Number of Holes | Coating | Application |
| ABSPCCSSWHWH060080 | No.80 | 6 inch | White | 6 | Wax anti-clog coating | Wood / Iron / Metal / Automotive primer |
| ABSPCCSSWHWH060100 | No.100 | |||||
| ABSPCCSSWHWH060120 | No.120 | |||||
| ABSPCCSSWHWH060150 | No.150 | |||||
| ABSPCCSSWHWH060180 | No.180 | |||||
| ABSPCCSSWHWH060220 | No.220 | |||||
| ABSPCCSSWHWH060240 | No.240 | |||||
| ABSPCCSSWHWH060320 | No.320 | |||||
| ABSPCCSSWHWH060400 | No.400 |