Fibre-Backed Sanding Disc 4" SUMO

Brand :
SUMO
Caution
Product Description
Fibre-Backed Sanding Disc 4" SUMO
Product Overview
- High quality — sharp — fast material removal — durable and long-lasting
- Suitable for iron grinding
Specifications Table
| Part Number | ABSPCCFBSM04024 | ABSPCCFBSM04036 | ABSPCCFBSM04040 | ABSPCCFBSM04060 | ABSPCCFBSM04080 | ABSPCCFBSM04100 | ABSPCCFBSM04120 |
| Grit | No.24 | No.36 | No.40 | No.60 | No.80 | No.100 | No.120 |
| Size | 4 inch 100 × 16 mm | ||||||
| Backing | Fibre | ||||||
| Application | Iron grinding | ||||||