Fibre-Backed Sanding Disc 5" SUMO

Brand :
SUMO
Caution
Product Description
Fibre-Backed Sanding Disc 5" SUMO
Product Overview
- High quality — sharp — fast material removal — durable and long-lasting
- Suitable for iron grinding
Specifications Table
| Part Number | ABSPCCFBSM05036 | ABSPCCFBSM05040 | ABSPCCFBSM05060 | ABSPCCFBSM05080 | ABSPCCFBSM05100 | ABSPCCFBSM05120 |
| Grit | No.36 | No.40 | No.60 | No.80 | No.100 | No.120 |
| Size | 5 inch 125 × 22 mm | |||||
| Backing | Fibre | |||||
| Application | Iron grinding | |||||