Fibre-Backed Sanding Disc 7" SUMO

Brand :
SUMO
Caution
Product Description
Fibre-Backed Sanding Disc 7" SUMO
Product Overview
- High quality — sharp — fast material removal — durable and long-lasting
- Suitable for iron grinding
Specifications Table
| Part Number | ABSPCCFBSM07036 | ABSPCCFBSM07040 | ABSPCCFBSM07060 | ABSPCCFBSM07080 | ABSPCCFBSM07100 | ABSPCCFBSM07120 |
| Grit | No.36 | No.40 | No.60 | No.80 | No.100 | No.120 |
| Size | 7 inch 180 × 22 mm | |||||
| Backing | Fibre | |||||
| Application | Iron grinding | |||||