Mesh Sanding Disc 5" Brown SUMO

Brand :
SUMO
Caution
Product Description
Mesh Sanding Disc 5" Brown Good dust prevention — good heat dissipation — high sanding pressure
Easy to attach with Velcro fastener
Product Overview
- Mesh structure — continuous sanding with good heat dissipation and extended service life
- High sanding pressure — fast sanding — smooth and even surface finish
- Aluminum oxide abrasive — strong and durable
- Easy installation with Velcro fastener system
- Compatible with standard sanding machines — economical grade / good value — suitable for general work
Specifications Table
| Part Number | ABSPCCSSBRNH050080 | ABSPCCSSBRNH050120 | ABSPCCSSBRNH050150 | ABSPCCSSBRNH050180 | ABSPCCSSBRNH050240 | ABSPCCSSBRNH050320 | ABSPCCSSBRNH050400 |
| Grit | No.80 | No.120 | No.150 | No.180 | No.240 | No.320 | No.400 |
| Size | 5 inch | ||||||
| Structure | Mesh | ||||||
| Abrasive | Aluminum oxide | ||||||
| Attachment | Velcro fastener | ||||||
| Compatible with | Standard sanding machines | ||||||