Mesh Sanding Disc 6" Green SUMO

Brand :
SUMO
Caution
Product Description
Mesh Sanding Disc 6" Green Wood work / Metal work / Plastic work
Product Overview
- Material made from composite mesh — allows dust to pass through effectively during use
- Abrasive: "Aluminum oxide" — the most popular standard abrasive grit; sharp / hard / economical
- Velcro fastener backing for easy and fast attachment to sanding machines
- Superior dust extraction — resistant to tearing — longer service life
Specifications Table
| Part Number | ABSPCCSSGRNH060080 | ABSPCCSSGRNH060120 | ABSPCCSSGRNH060150 | ABSPCCSSGRNH060180 | ABSPCCSSGRNH060240 | ABSPCCSSGRNH060320 | ABSPCCSSGRNH060400 |
| Grit | No.80 | No.120 | No.150 | No.180 | No.240 | No.320 | No.400 |
| Structure | Composite mesh | ||||||
| Abrasive | Aluminum oxide | ||||||
| Attachment | Velcro fastener | ||||||