Mesh Sanding Disc 9" Brown SUMO

Brand :
SUMO
Caution
Product Description
Mesh Sanding Disc 9" Brown Good dust prevention — good heat dissipation — high sanding pressure
Easy to attach with Velcro fastener
Product Overview
- Mesh structure — continuous sanding with good heat dissipation and extended service life
- High sanding pressure — fast sanding — smooth and even surface finish
- Aluminum oxide abrasive — strong and durable
- Easy installation with Velcro fastener system
- Compatible with standard sanding machines — economical grade / good value — suitable for general work
Specifications Table
| Part Number | ABSPCCSSBRNH090080 | ABSPCCSSBRNH090120 | ABSPCCSSBRNH090180 | ABSPCCSSBRNH090240 |
| Grit | No.80 | No.120 | No.180 | No.240 |
| Size | 9 inch | |||
| Structure | Mesh | |||
| Abrasive | Aluminum oxide | |||
| Attachment | Velcro fastener | |||
| Compatible with | Standard sanding machines | |||