Mesh Sandpaper Sheet 70x198mm SUMO

Brand :
SUMO
Caution
Product Description
Mesh Sandpaper Sheet 70x198mm Cement wall work / wood furniture work / plastic work
Nylon / polyester composite material — tough and durable
Product Overview
- Material made from nylon mixed with polyester — tough and durable
- "Aluminum oxide" is the most commonly used standard abrasive grain — sharp and suitable for sanding wood / metal / painted surfaces
- Due to its mesh structure, dust particles can pass through easily, helping prevent clogging and keeping the abrasive surface cleaner longer than conventional sandpaper
- Excellent dust extraction — when used with a vacuum, can extract nearly 100% of dust through the mesh holes
- Provides clear visibility of the work surface and maintains a cleaner working environment
- More durable than conventional sandpaper — tough / tear-resistant / washable and reusable in some cases
- Reduces dust dispersion during work
Specifications Table
| Part Number | ABSPCCSSGR70198080 | ABSPCCSSGR70198120 | ABSPCCSSGR70198150 | ABSPCCSSGR70198180 | ABSPCCSSGR70198240 | ABSPCCSSGR70198320 | ABSPCCSSGR70198400 |
| Grit | No.80 | No.120 | No.150 | No.180 | No.240 | No.320 | No.400 |
| Size | 70 × 198 mm | ||||||
| Material | Nylon / Polyester composite | ||||||
| Abrasive | Aluminum oxide | ||||||
| Application | Wood / Metal / Painted surfaces / Cement wall | ||||||
| Feature | Washable / Reusable | ||||||